Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-CN
Indoor/Outdoor Low Smoke Zero Halogen, TeraSPEED® Central Loose Tube Fiber Optic Cable, 24-fiber, Singlemode OS2, Gel-filled, black. Provides Rodent Resistance.
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
Cable Type | Loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760254747 INT/EXT RODENT RESIST GLT 24X9/125 OS2 EN50575 CLASS D (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 1 |
Cable Length | 2000 m | 6561.68 ft |
Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
Diameter Over Jacket | 8 mm | 0.315 in |
Minimum Bend Radius, loaded | 160 mm | 6.299 in |
Minimum Bend Radius, unloaded | 110 mm | 4.331 in |
Tensile Load, long term, maximum | 650 N | 146.126 lbf |
Tensile Load, short term, maximum | 1300 N | 292.252 lbf |
Compression | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 20 N-m | 177.015 in lb |
Impact Test Method | IEC 60794-1 E4 |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Storage Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Temperature Cycle | -30 °C to +70 °C (-22 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Cable weight | 74 kg/km | 49.726 lb/kft |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
Cable Type | Loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760254747 INT/EXT RODENT RESIST GLT 24X9/125 OS2 EN50575 CLASS D (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 1 |
Cable Length | 2000 m | 6561.68 ft |
Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
Diameter Over Jacket | 8 mm | 0.315 in |
Minimum Bend Radius, loaded | 160 mm | 6.299 in |
Minimum Bend Radius, unloaded | 110 mm | 4.331 in |
Tensile Load, long term, maximum | 650 N | 146.126 lbf |
Tensile Load, short term, maximum | 1300 N | 292.252 lbf |
Compression | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 20 N-m | 177.015 in lb |
Impact Test Method | IEC 60794-1 E4 |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Storage Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Temperature Cycle | -30 °C to +70 °C (-22 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Cable weight | 74 kg/km | 49.726 lb/kft |