Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-CN
Indoor/Outdoor Low Smoke Zero Halogen, TeraSPEED® Central Loose Tube Fiber Optic Cable, 12-fiber, Singlemode OS2, Gel-filled, black. Provides Rodent Resistance.
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760254742 INT/EXT RODENT RESIST GLT 12X9/125 G657A EN50575 CLASS Eca (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 12 |
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Minimum Bend Radius, loaded | 129.5 mm | 5.098 in |
Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
Tensile Load, long term, maximum | 650 N | 146.126 lbf |
Tensile Load, short term, maximum | 1250 N | 281.011 lbf |
Compression | 200 N/mm | 1142.03 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Cable weight | 48 kg/km | 32.255 lb/kft |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760254742 INT/EXT RODENT RESIST GLT 12X9/125 G657A EN50575 CLASS Eca (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 12 |
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Minimum Bend Radius, loaded | 129.5 mm | 5.098 in |
Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
Tensile Load, long term, maximum | 650 N | 146.126 lbf |
Tensile Load, short term, maximum | 1250 N | 281.011 lbf |
Compression | 200 N/mm | 1142.03 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Cable weight | 48 kg/km | 32.255 lb/kft |