Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-CN
Indoor/Outdoor Low Smoke Zero Halogen, TeraSPEED® Central Loose Tube Fiber Optic Cable, 12-fiber, Singlemode OS2, Gel-free, black
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
Attenuation, maximum | 0.25 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Cable Type | Loose tube |
Subunit Type | Gel-free |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760254731 INT/EXT DRY LOOSE TUBE 12X9/125 OS2 EN50575 CLASS D (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 12 |
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Minimum Bend Radius, loaded | 139.7 mm | 5.5 in |
Minimum Bend Radius, unloaded | 129.5 mm | 5.098 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 500 N | 112.405 lbf |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Cable weight | 42 kg/km | 28.223 lb/kft |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
Attenuation, maximum | 0.25 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Cable Type | Loose tube |
Subunit Type | Gel-free |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760254731 INT/EXT DRY LOOSE TUBE 12X9/125 OS2 EN50575 CLASS D (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 12 |
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Minimum Bend Radius, loaded | 139.7 mm | 5.5 in |
Minimum Bend Radius, unloaded | 129.5 mm | 5.098 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 500 N | 112.405 lbf |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Cable weight | 42 kg/km | 28.223 lb/kft |