Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-CA
Indoor/Outdoor Low Smoke Zero Halogen, TeraSPEED® Central Loose Tube, GRP Armoured Fiber Optic Cable, 8-fiber, Singlemode OS2, Gel-free, black. Provides Rodent Resistance.
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CA |
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Armor Type | Non-metallic rods |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 1 |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760254724 EXT GRP ARMOUR 8X9/125 OS2 (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 8 |
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 9 mm | 0.354 in |
Minimum Bend Radius, loaded | 228.6 mm | 9 in |
Minimum Bend Radius, unloaded | 175.3 mm | 6.902 in |
Tensile Load, long term, maximum | 750 N | 168.607 lbf |
Tensile Load, short term, maximum | 2002 N | 450.068 lbf |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Cable weight | 72 kg/km | 48.382 lb/kft |
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CA |
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Armor Type | Non-metallic rods |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 1 |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760254724 EXT GRP ARMOUR 8X9/125 OS2 (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 8 |
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 9 mm | 0.354 in |
Minimum Bend Radius, loaded | 228.6 mm | 9 in |
Minimum Bend Radius, unloaded | 175.3 mm | 6.902 in |
Tensile Load, long term, maximum | 750 N | 168.607 lbf |
Tensile Load, short term, maximum | 2002 N | 450.068 lbf |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Cable weight | 72 kg/km | 48.382 lb/kft |