Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-DN
Fiber indoor/outdoor cable, LightScope® ZWP Gel-filled loose tube, 4 fiber, Singlemode G.657.A1, Meters jacket marking, Black jacket color, Dca flame rating
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
Attenuation, maximum | 0.35 dB/km @ 1,300 nm |
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Marking Method | Inkjet |
Jacket Marking Text | OPTICAL CABLE COMMSCOPE ADSS-NOTKtcdD 4J7A1 (1x4)OF 1,5kN {Serial Number} MM/YYYY 1234 M |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 4 |
Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
Diameter Over Jacket | 5.05 mm | 0.199 in |
Click on image to enlarge. |
Minimum Bend Radius, loaded | 25 mm | 0.984 in |
Minimum Bend Radius, unloaded | 25 mm | 0.984 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
Cable Crush Resistance, maximum | 15 N/mm | 85.652 lb/in |
Compression | 15 N/mm | 85.652 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 3 N-m | 26.552 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Installation temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Drop | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Listing | IEC 60332-1-2 |
Flame Test Method | EN 50399 | IEC 60754-2 | IEC 61034-2 |
Water Penetration | 24 h |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Cable weight | 34 kg/km | 22.847 lb/kft |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
Attenuation, maximum | 0.35 dB/km @ 1,300 nm |
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Marking Method | Inkjet |
Jacket Marking Text | OPTICAL CABLE COMMSCOPE ADSS-NOTKtcdD 4J7A1 (1x4)OF 1,5kN {Serial Number} MM/YYYY 1234 M |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 4 |
Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
Diameter Over Jacket | 5.05 mm | 0.199 in |
Minimum Bend Radius, loaded | 25 mm | 0.984 in |
Minimum Bend Radius, unloaded | 25 mm | 0.984 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
Cable Crush Resistance, maximum | 15 N/mm | 85.652 lb/in |
Compression | 15 N/mm | 85.652 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 3 N-m | 26.552 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Installation temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Drop | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Listing | IEC 60332-1-2 |
Flame Test Method | EN 50399 | IEC 60754-2 | IEC 61034-2 |
Water Penetration | 24 h |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Cable weight | 34 kg/km | 22.847 lb/kft |
Click on image to enlarge. |