Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-CN
Fiber indoor/outdoor cable, LightScope® ZWP , Gel-Filled loose tube, 8 fiber, Singlemode G.652.D and G.657.A1, Meters jacket marking, Black jacket color, Dca flame rating
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
Cable Type | Central loose tube |
Subunit Type | Gel-filled |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB F.O. CABLE 810009821/DB INT/EXT GLT 8X9/125 OS2 EN50575 CLASS D [Serial NUMBER] [METRE MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 8 |
Cable Length | 2000 m | 6561.68 ft |
Buffer Tube/Subunit Diameter | 3.2 mm | 0.126 in |
Diameter Over Jacket | 7 mm | 0.276 in |
Click on image to enlarge. |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Minimum Bend Radius, loaded | 129.5 mm | 5.098 in |
Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
Tensile Load, long term, maximum | 650 N | 146.126 lbf |
Tensile Load, short term, maximum | 1250 N | 281.011 lbf |
Cable Crush Resistance, maximum | 12 N/mm | 68.522 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1 E7 |
Installation temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a2 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penetration | 336 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Temperature Cycle | -25 °C to +70 °C (-13 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Cable weight | 50 kg/km | 33.598 lb/kft |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
Cable Type | Central loose tube |
Subunit Type | Gel-filled |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB F.O. CABLE 810009821/DB INT/EXT GLT 8X9/125 OS2 EN50575 CLASS D [Serial NUMBER] [METRE MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 8 |
Cable Length | 2000 m | 6561.68 ft |
Buffer Tube/Subunit Diameter | 3.2 mm | 0.126 in |
Diameter Over Jacket | 7 mm | 0.276 in |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Minimum Bend Radius, loaded | 129.5 mm | 5.098 in |
Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
Tensile Load, long term, maximum | 650 N | 146.126 lbf |
Tensile Load, short term, maximum | 1250 N | 281.011 lbf |
Cable Crush Resistance, maximum | 12 N/mm | 68.522 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1 E7 |
Installation temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a2 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penetration | 336 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Temperature Cycle | -25 °C to +70 °C (-13 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Cable weight | 50 kg/km | 33.598 lb/kft |
Click on image to enlarge. |