Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Indoor/Outdoor Fiber Optic Cable, Dry, 6-fiber, OFNP, OM3, black
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
10 Gbps Ethernet Distance | 300 m @ 850 nm |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.20 dB/km @ 850 nm |
Bandwidth, Laser, minimum | 2,000 MHz-km @ 850 nm |
Bandwidth, OFL, minimum | 1,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Cable Type | Loose tube |
Subunit Type | Gel-free |
Fibers per Subunit, quantity | 6 |
Diameter Over Jacket | 7 mm | 0.276 in |
Minimum Bend Radius, loaded | 149.9 mm | 5.902 in |
Minimum Bend Radius, unloaded | 71 mm | 2.795 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
Standards Compliance | ANSI/TIA-568.B.1 | ANSI/TIA-568.B.2 | IEC 60793-2-10 | TIA-492AAAC (OM3) |
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Plenum |
Cable weight | 53 kg/km | 35.614 lb/kft |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
10 Gbps Ethernet Distance | 300 m @ 850 nm |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.20 dB/km @ 850 nm |
Bandwidth, Laser, minimum | 2,000 MHz-km @ 850 nm |
Bandwidth, OFL, minimum | 1,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Cable Type | Loose tube |
Subunit Type | Gel-free |
Fibers per Subunit, quantity | 6 |
Diameter Over Jacket | 7 mm | 0.276 in |
Minimum Bend Radius, loaded | 149.9 mm | 5.902 in |
Minimum Bend Radius, unloaded | 71 mm | 2.795 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
Standards Compliance | ANSI/TIA-568.B.1 | ANSI/TIA-568.B.2 | IEC 60793-2-10 | TIA-492AAAC (OM3) |
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Plenum |
Cable weight | 53 kg/km | 35.614 lb/kft |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |