Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-LN
Fiber Optic Cable, 24-fiber, 2 x 12, OS2, ULSZH, yellow
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Cable Type | Loose tube |
Subunit Type | Gel-free |
Filler, quantity | 2 |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599619-4 INT/EXT RODENT RESIST DLT 24X9/125 OS2 EN50575 CLASS E (Serial number) (metre mark) |
Fibers per Subunit, quantity | 12 |
Cable Length | 4000 m | 13123.36 ft |
Diameter Over Jacket | 11.5 mm | 0.453 in |
Click on image to enlarge. |
Minimum Bend Radius, loaded | 231.1 mm | 9.098 in |
Minimum Bend Radius, unloaded | 170.2 mm | 6.701 in |
Tensile Load, long term, maximum | 1201 N | 269.996 lbf |
Tensile Load, short term, maximum | 2002 N | 450.068 lbf |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Storage Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Cable weight | 119 kg/km | 79.964 lb/kft |
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Cable Type | Loose tube |
Subunit Type | Gel-free |
Filler, quantity | 2 |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599619-4 INT/EXT RODENT RESIST DLT 24X9/125 OS2 EN50575 CLASS E (Serial number) (metre mark) |
Fibers per Subunit, quantity | 12 |
Cable Length | 4000 m | 13123.36 ft |
Diameter Over Jacket | 11.5 mm | 0.453 in |
Minimum Bend Radius, loaded | 231.1 mm | 9.098 in |
Minimum Bend Radius, unloaded | 170.2 mm | 6.701 in |
Tensile Load, long term, maximum | 1201 N | 269.996 lbf |
Tensile Load, short term, maximum | 2002 N | 450.068 lbf |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Storage Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Cable weight | 119 kg/km | 79.964 lb/kft |
Click on image to enlarge. |
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |