Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber indoor/outdoor Cable, Armored LSZH, G.652.D and G.657.A1, 24 fiber, loose tube, gel-filled
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CA |
Attenuation, maximum | 0.22 dB/km @ 1,550 nm | 0.36 dB/km @ 1,310 nm |
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599691-4 CSA GEL LOOSE TUBE 24X9/125 OS2 ULSZH (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 24 |
Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
Diameter Over Jacket | 10.5 mm | 0.413 in |
Click on image to enlarge. |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Minimum Bend Radius, loaded | 210 mm | 8.268 in |
Minimum Bend Radius, unloaded | 160 mm | 6.299 in |
Tensile Load, long term, maximum | 625 N | 140.506 lbf |
Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Cable Crush Resistance, maximum | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1-21 E7 |
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
Environmental Space | Buried | Ducted | Indoor/Outdoor | Outdoor |
Flame Test Method | IEC 60332-1 | IEC 60754-1 | IEC 60754-2 | IEC 61034-2 |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Cable weight | 151 kg/km | 101.467 lb/kft |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CA |
Attenuation, maximum | 0.22 dB/km @ 1,550 nm | 0.36 dB/km @ 1,310 nm |
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599691-4 CSA GEL LOOSE TUBE 24X9/125 OS2 ULSZH (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 24 |
Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
Diameter Over Jacket | 10.5 mm | 0.413 in |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Minimum Bend Radius, loaded | 210 mm | 8.268 in |
Minimum Bend Radius, unloaded | 160 mm | 6.299 in |
Tensile Load, long term, maximum | 625 N | 140.506 lbf |
Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Cable Crush Resistance, maximum | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1-21 E7 |
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
Environmental Space | Buried | Ducted | Indoor/Outdoor | Outdoor |
Flame Test Method | IEC 60332-1 | IEC 60754-1 | IEC 60754-2 | IEC 61034-2 |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Cable weight | 151 kg/km | 101.467 lb/kft |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |