Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-LN
Fiber Indoor/Outdoor Cable, 24-fiber, multimode OM4, gel-filled, aqua jacket color, Meters jacket marking, 2000 meters
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 2 |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X -599627-2 INT/EXT RODENT RESIST GLT 24x50/125 OM4 [Serial NUMBER] [METRE MARK] |
Fibers per Subunit, quantity | 12 |
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 11.5 mm | 0.453 in |
Minimum Bend Radius, loaded | 231.1 mm | 9.098 in |
Minimum Bend Radius, unloaded | 170.2 mm | 6.701 in |
Tensile Load, long term, maximum | 1201 N | 269.996 lbf |
Tensile Load, short term, maximum | 2002 N | 450.068 lbf |
Standards Compliance | IEC 60794-1 | TIA-492AAAD (OM4) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Cable weight | 126 kg/km | 84.668 lb/kft |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 2 |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X -599627-2 INT/EXT RODENT RESIST GLT 24x50/125 OM4 [Serial NUMBER] [METRE MARK] |
Fibers per Subunit, quantity | 12 |
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 11.5 mm | 0.453 in |
Minimum Bend Radius, loaded | 231.1 mm | 9.098 in |
Minimum Bend Radius, unloaded | 170.2 mm | 6.701 in |
Tensile Load, long term, maximum | 1201 N | 269.996 lbf |
Tensile Load, short term, maximum | 2002 N | 450.068 lbf |
Standards Compliance | IEC 60794-1 | TIA-492AAAD (OM4) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Cable weight | 126 kg/km | 84.668 lb/kft |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |