Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-LN
Fiber Indoor/Outdoor Cable, 24-fiber, singlemode G.652.D and G.657.A1, gel-filled, yellow jacket color, Meters jacket marking, 2000 meters
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 2 |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O.CABLE X-599167-4 INT/EXT GEL LOOSE TUBE 24X9/125 OS2 (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 12 |
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 11.5 mm | 0.453 in |
Minimum Bend Radius, loaded | 228.6 mm | 9 in |
Minimum Bend Radius, unloaded | 170.2 mm | 6.701 in |
Tensile Load, long term, maximum | 600 N | 134.885 lbf |
Tensile Load, short term, maximum | 996 N | 223.91 lbf |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Cable weight | 125 kg/km | 83.996 lb/kft |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Filler, quantity | 2 |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O.CABLE X-599167-4 INT/EXT GEL LOOSE TUBE 24X9/125 OS2 (Serial NUMBER) (METRE MARK) |
Fibers per Subunit, quantity | 12 |
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 11.5 mm | 0.453 in |
Minimum Bend Radius, loaded | 228.6 mm | 9 in |
Minimum Bend Radius, unloaded | 170.2 mm | 6.701 in |
Tensile Load, long term, maximum | 600 N | 134.885 lbf |
Tensile Load, short term, maximum | 996 N | 223.91 lbf |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Cable weight | 125 kg/km | 83.996 lb/kft |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |