Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Indoor/Outdoor Fiber Optic Cable, 6-fiber, OFCP, ILJA, Singlemode
Regional Availability | Asia | Latin America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Attenuation, maximum | 0.30 dB/km @ 1,550 nm | 0.40 dB/km @ 1,310 nm |
Armor Type | Interlocking aluminum |
Cable Type | Loose tube |
Subunit Type | Gel-free |
Fibers per Subunit, quantity | 6 |
Diameter Over Jacket | 14.2 mm | 0.559 in |
Minimum Bend Radius, loaded | 236.2 mm | 9.299 in |
Minimum Bend Radius, unloaded | 157.5 mm | 6.201 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
Standards Compliance | ANSI/TIA-568.B.1 | ANSI/TIA-568.B.2 | TIA-492CAAB (OS2) |
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -60 °C to +85 °C (-76 °F to +185 °F) |
Environmental Space | Plenum |
Cable weight | 202 kg/km | 135.738 lb/kft |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Latin America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Attenuation, maximum | 0.30 dB/km @ 1,550 nm | 0.40 dB/km @ 1,310 nm |
Armor Type | Interlocking aluminum |
Cable Type | Loose tube |
Subunit Type | Gel-free |
Fibers per Subunit, quantity | 6 |
Diameter Over Jacket | 14.2 mm | 0.559 in |
Minimum Bend Radius, loaded | 236.2 mm | 9.299 in |
Minimum Bend Radius, unloaded | 157.5 mm | 6.201 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
Standards Compliance | ANSI/TIA-568.B.1 | ANSI/TIA-568.B.2 | TIA-492CAAB (OS2) |
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -60 °C to +85 °C (-76 °F to +185 °F) |
Environmental Space | Plenum |
Cable weight | 202 kg/km | 135.738 lb/kft |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |