Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
SL Series Fiber Optic Housing, LC, violet
Regional Availability | North America |
Portfolio | NETCONNECT® |
Product Type | Adapter |
Product Series | SL Series |
Body Style | Duplex |
Color | Violet |
Interface | LC |
Total Ports, quantity | 2 |
Fiber Mode | Multimode |
Packaging quantity | 1 |
Packaging Type | Bag |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | North America |
Portfolio | NETCONNECT® |
Product Type | Adapter |
Product Series | SL Series |
Body Style | Duplex |
Color | Violet |
Interface | LC |
Total Ports, quantity | 2 |
Fiber Mode | Multimode |
Packaging quantity | 1 |
Packaging Type | Bag |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |