Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
ReadyPATCH® Singlemode Keyed Module, 24 LC ports, blue
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | ReadyPATCH® | TeraSPEED® |
Functionality | Breakout |
Adapters, quantity, front | 12 |
Adapters, quantity, rear | 2 |
Color, front | Blue |
Color, rear | Gray |
Interface Feature, front | Keyed |
Interface, rear | MPO |
Interface Feature, rear | Male |
Shuttered | Yes |
Total Fibers, quantity | 24 |
Total Ports, quantity, front | 24 |
Height | 27.94 mm | 1.1 in |
Width | 129.54 mm | 5.1 in |
Depth | 127 mm | 5 in |
Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
Insertion Loss Change, mating | 0.3 dB |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 1.15 dB |
Safety Standard | UL |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | ReadyPATCH® | TeraSPEED® |
Functionality | Breakout |
Adapters, quantity, front | 12 |
Adapters, quantity, rear | 2 |
Color, front | Blue |
Color, rear | Gray |
Interface Feature, front | Keyed |
Interface, rear | MPO |
Interface Feature, rear | Male |
Shuttered | Yes |
Total Fibers, quantity | 24 |
Total Ports, quantity, front | 24 |
Height | 27.94 mm | 1.1 in |
Width | 129.54 mm | 5.1 in |
Depth | 127 mm | 5 in |
Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
Insertion Loss Change, mating | 0.3 dB |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 1.15 dB |
Safety Standard | UL |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |