Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Uniprise Category 6 U/UTP Zone Extension Cord, RJ45 to Information Outlet, 4-pair, Non-plenum
Configure and display product variants of UC1B632 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Interface Connector Color | Jacket Color | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Twisted pair patch cord |
| Product Series | UC |
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Solid |
| Information Outlet Color | Blue | Gray | White |
| Interface, Connector A | RJ45 plug |
| Interface Feature, connector A | Standard |
| Interface, Connector B | Information outlet |
| Interface Feature, connector B | Standard |
| Jacket Color | White | Blue |
| Pairs, quantity | 4 |
| Transmission Standards | IEEE 802.3bt Type 4 |
| Wiring | T568B |
| Cable Assembly Length Range (m) | 1 – 100 |
| Cable Assembly Length Range (ft) | 1 – 328 |
| Cable Assembly Length Range (cm) | 15 – 999 |
| Cable Assembly Length Range (in) | 6 – 999 |
| Diameter Over Jacket | 5.77 mm | 0.227 in |
| Compatible Conductor Gauge, solid | 23 AWG |
| Click on image to enlarge. |
| dc Resistance, maximum | 0.3 ohm |
| Safety Voltage Rating | 300 V |
| Click on image to enlarge. |
| Contact Plating Material | Precious metals |
| Material Type | Copper alloy | Polycarbonate |
| Plug Insertion Life, minimum | 750 times |
| Plug Retention Force, minimum | 133 N | 29.9 lbf |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ETL | cETL |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Twisted pair patch cord |
| Product Series | UC |
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Solid |
| Information Outlet Color | Blue | Gray | White |
| Interface, Connector A | RJ45 plug |
| Interface Feature, connector A | Standard |
| Interface, Connector B | Information outlet |
| Interface Feature, connector B | Standard |
| Jacket Color | White | Blue |
| Pairs, quantity | 4 |
| Transmission Standards | IEEE 802.3bt Type 4 |
| Wiring | T568B |
| Cable Assembly Length Range (m) | 1 – 100 |
| Cable Assembly Length Range (ft) | 1 – 328 |
| Cable Assembly Length Range (cm) | 15 – 999 |
| Cable Assembly Length Range (in) | 6 – 999 |
| Diameter Over Jacket | 5.77 mm | 0.227 in |
| Compatible Conductor Gauge, solid | 23 AWG |
| dc Resistance, maximum | 0.3 ohm |
| Safety Voltage Rating | 300 V |
| Contact Plating Material | Precious metals |
| Material Type | Copper alloy | Polycarbonate |
| Plug Insertion Life, minimum | 750 times |
| Plug Retention Force, minimum | 133 N | 29.9 lbf |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ETL | cETL |
| Packaging quantity | 1 |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |