Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
GigaSPEED X10D® VisiPatch® 360 4-pair filler plug kit (8 filler plugs)
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Plug kit |
| Product Brand | VisiPatch® |
| Product Design | VisiPatch® 360 |
| ANSI/TIA Category | 6A |
| Safety Standard | UL | cUL |
| Included | Eight X10D 4-pair VP360 filler plugs without metal contacts |
| Packaging quantity | 8 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Plug kit |
| Product Brand | VisiPatch® |
| Product Design | VisiPatch® 360 |
| ANSI/TIA Category | 6A |
| Safety Standard | UL | cUL |
| Included | Eight X10D 4-pair VP360 filler plugs without metal contacts |
| Packaging quantity | 8 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |