Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: CS44R
CS44R ETL Verified Category 6A U/UTP Cable, non-plenum, gray jacket, 4 pair count, 1000 ft (305 m) length CommPak
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
| Product Number | CS44R |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Pairs, quantity | 4 |
| Separator Type | Bisector |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Insulated Conductor | 0.864 mm | 0.034 in |
| Diameter Over Jacket, nominal | 7.239 mm | 0.285 in |
| Jacket Thickness | 1.295 mm | 0.051 in |
| Conductor Gauge, singles | 23 AWG |
| Click on image to enlarge. |
| dc Resistance Unbalance, maximum | 4 % |
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| LP (Limited Power) Rating | 0.6 A |
| Mutual Capacitance at Frequency | 6.0 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 65 % |
| Operating Frequency, maximum | 500 MHz |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Safety Voltage Rating | 300 V |
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | PVC |
| Separator Material | Polyolefin |
| Pulling Tension, maximum | 11.34 kg | 25 lb |
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Temperature Rating, ETL | 75 °C | 167 °F |
| Flame Test Method | CMR | NEC Article 800 | UL 1666 | UL 444 |
| Cable weight | 56.61 kg/km | 38.04 lb/kft |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
| Product Number | CS44R |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Pairs, quantity | 4 |
| Separator Type | Bisector |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Insulated Conductor | 0.864 mm | 0.034 in |
| Diameter Over Jacket, nominal | 7.239 mm | 0.285 in |
| Jacket Thickness | 1.295 mm | 0.051 in |
| Conductor Gauge, singles | 23 AWG |
| dc Resistance Unbalance, maximum | 4 % |
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| LP (Limited Power) Rating | 0.6 A |
| Mutual Capacitance at Frequency | 6.0 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 65 % |
| Operating Frequency, maximum | 500 MHz |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Safety Voltage Rating | 300 V |
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | PVC |
| Separator Material | Polyolefin |
| Pulling Tension, maximum | 11.34 kg | 25 lb |
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Temperature Rating, ETL | 75 °C | 167 °F |
| Flame Test Method | CMR | NEC Article 800 | UL 1666 | UL 444 |
| Cable weight | 56.61 kg/km | 38.04 lb/kft |
| Click on image to enlarge. |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |