Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FPCFY-APSC-P-4M

Base Product: FPCFY

  • Available in:
  • Latin America
  • North America

Fiber Optic Patch Cord, Simplex, Singlemode, SC/APC to SC/APC, yellow, 4 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Latin America | North America
Product Type Fiber patch cord, simplex

General Specifications

Connector A, quantity 1
Color, boot A Green
Color, connector A Green
Connector B, quantity 1
Color, boot B Green
Color, connector B Green
Jacket Color Yellow

Dimensions

Diameter Over Jacket 1.7 mm | 0.067 in

Optical Specifications

Insertion Loss, maximum, connector A 0.35 dB
Insertion Loss, maximum, connector B 0.35 dB
Return Loss, minimum, connector A 65 dB
Return Loss, minimum, connector B 65 dB

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Latin America | North America
Product Type Fiber patch cord, simplex

General Specifications

Connector A, quantity 1
Color, boot A Green
Color, connector A Green
Connector B, quantity 1
Color, boot B Green
Color, connector B Green
Jacket Color Yellow

Dimensions

Diameter Over Jacket 1.7 mm | 0.067 in

Optical Specifications

Insertion Loss, maximum, connector A 0.35 dB
Insertion Loss, maximum, connector B 0.35 dB
Return Loss, minimum, connector A 65 dB
Return Loss, minimum, connector B 65 dB

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant