Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
110Connect XC System Category 5e Rack Mount Panel Assembly, 1U, xc wiring block, 100 pair, black
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Panel assembly |
| Product Series | 110 Series |
| ANSI/TIA Category | 5e |
| Color | Black |
| Growth Configuration | Fully loaded |
| Panel Mounting | Flush |
| Panel Style | Straight |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D |
| Wiring | T568A | T568B |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Material Type | High-impact, flame retardant, thermoplastic | Steel |
| Packaging quantity | 1 |
| Packaging Type | Bag | Box |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Panel assembly |
| Product Series | 110 Series |
| ANSI/TIA Category | 5e |
| Color | Black |
| Growth Configuration | Fully loaded |
| Panel Mounting | Flush |
| Panel Style | Straight |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D |
| Wiring | T568A | T568B |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Material Type | High-impact, flame retardant, thermoplastic | Steel |
| Packaging quantity | 1 |
| Packaging Type | Bag | Box |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |