Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
RJ45 Patch Cord, category 6, red, 20 ft
| Regional Availability | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair patch cord |
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Stranded |
| Interface, Connector A | RJ45 plug |
| Interface, Connector B | RJ45 plug |
| Jacket Color | Red |
| Pairs, quantity | 4 |
| Cord Length | 6.1 m | 20.013 ft |
| Compatible Conductor Gauge, stranded | 24 AWG |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair patch cord |
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Stranded |
| Interface, Connector A | RJ45 plug |
| Interface, Connector B | RJ45 plug |
| Jacket Color | Red |
| Pairs, quantity | 4 |
| Cord Length | 6.1 m | 20.013 ft |
| Compatible Conductor Gauge, stranded | 24 AWG |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |