Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
RapidFiber® Mini-RDT Distribution Terminal, 8-fiber, SC/APC, plenum cable, 300 ft
| Regional Availability | North America | 
| Product Type | Fiber distribution terminal | 
| Product Brand | RapidFiber® | 
| Adapters, quantity | 8 | 
| Cable Entry Location | Bottom left | Bottom right | 
| Cable Type | Plenum - Stranded | 
| Color | Gray | 
| Interface, stub | No connector | 
| Mounting | Wall | 
| Height | 200 mm | 7.874 in | 
| Width | 140 mm | 5.512 in | 
| Depth | 60 mm | 2.362 in | 
| Cable Length | 91.44 m | 300 ft | 
| Outer Cable Diameter | 3 mm | 0.118 in | 
| Click on image to enlarge. | 
| Click on image to enlarge. | 
| Material Type | Plastic | 
| Fiber Mode | Singlemode | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
| Regional Availability | North America | 
| Product Type | Fiber distribution terminal | 
| Product Brand | RapidFiber® | 
| Adapters, quantity | 8 | 
| Cable Entry Location | Bottom left | Bottom right | 
| Cable Type | Plenum - Stranded | 
| Color | Gray | 
| Interface, stub | No connector | 
| Mounting | Wall | 
| Height | 200 mm | 7.874 in | 
| Width | 140 mm | 5.512 in | 
| Depth | 60 mm | 2.362 in | 
| Cable Length | 91.44 m | 300 ft | 
| Outer Cable Diameter | 3 mm | 0.118 in | 
| Material Type | Plastic | 
| Fiber Mode | Singlemode | 
| Packaging quantity | 1 | 
| Click on image to enlarge. | 
| Click on image to enlarge. | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted |