Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
RapidFiber® FDT Distribution Terminal, 24-fiber, SC/APC, MPO at far end, 250 ft
| Regional Availability | EMEA | Latin America | North America | 
| Product Type | Fiber distribution terminal | 
| Product Brand | RapidFiber® | 
| Adapters, quantity | 24 | 
| Cable Color | Yellow | 
| Cable Entry Location | Bottom left | Top left | Top right | 
| Cable Type | Indoor/outdoor - Stranded | 
| Color | Putty white | 
| Front Cover Type | Hinged with lock | 
| Growth Configuration | Fully loaded | 
| Interface, stub | MPO | 
| Mounting | Wall | 
| Height | 152.4 mm | 6 in | 
| Width | 228.6 mm | 9 in | 
| Depth | 101.6 mm | 4 in | 
| Cable Length | 76.2 m | 250 ft | 
| Finish | Powder coated | 
| Material Type | Steel | 
| Fiber Mode | Singlemode | 
| Qualification Standards | NEMA, Type 12 | 
| Included | Grommets | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
| Regional Availability | EMEA | Latin America | North America | 
| Product Type | Fiber distribution terminal | 
| Product Brand | RapidFiber® | 
| Adapters, quantity | 24 | 
| Cable Color | Yellow | 
| Cable Entry Location | Bottom left | Top left | Top right | 
| Cable Type | Indoor/outdoor - Stranded | 
| Color | Putty white | 
| Front Cover Type | Hinged with lock | 
| Growth Configuration | Fully loaded | 
| Interface, stub | MPO | 
| Mounting | Wall | 
| Height | 152.4 mm | 6 in | 
| Width | 228.6 mm | 9 in | 
| Depth | 101.6 mm | 4 in | 
| Cable Length | 76.2 m | 250 ft | 
| Finish | Powder coated | 
| Material Type | Steel | 
| Fiber Mode | Singlemode | 
| Qualification Standards | NEMA, Type 12 | 
| Included | Grommets | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted |