Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NGFB-TB4MRU

Base Product: NGF-BLOCKS

  • Available in:
  • EMEA
  • Latin America
  • North America

Next Generation Frame (NGF) Fiber Termination Block with IFC cable, 144 SC/UPC to Stub tail, singlemode, right oriented, upward cable exit, black, 31 meters

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of NGFB-TB4MRU by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Connector Type (near end cable side) Cable Type Cable Length (standard lengths listed only)    
No configured items found.

Product classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber patch block, with IFC cable
Product Series NGFB

General Specifications

Application Used in NGF-style frames only
Cable Exit Location Upward
Color, front Black
Door Type, front Compression latch | Hinged
Growth Configuration Fully loaded
Interface, rear Stub tail
Rack Type NGF
Shelf Movement Fixed

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 80%, non-condensing
Qualification Standards Telcordia GR-449-CORE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber patch block, with IFC cable
Product Series NGFB

General Specifications

Application Used in NGF-style frames only
Cable Exit Location Upward
Color, front Black
Door Type, front Compression latch | Hinged
Growth Configuration Fully loaded
Interface, rear Stub tail
Rack Type NGF
Shelf Movement Fixed

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 80%, non-condensing
Qualification Standards Telcordia GR-449-CORE

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted