Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Next Generation Frame (NGF) Fiber Termination/Splice Block, pre-terminated, 96 SC/UPC, singlemode, right oriented, putty white
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch/splice block |
Product Series | NGF |
Application | Used in NGF-style frames only |
Cable Exit Location | Rear, bottom side |
Color, front | Putty white |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Pigtail Assembly Type | 12-fiber, stranded |
Pigtails Included, quantity | 8 |
Rack Type | NGF |
Shelf Movement | Fixed |
Splice Trays Included, quantity | 6 |
Height | 558.8 mm | 22 in |
Width | 166.878 mm | 6.57 in |
Depth | 495.3 mm | 19.5 in |
Click on image to enlarge. |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 80%, non-condensing |
Qualification Standards | Telcordia GR-449-CORE |
Included | Mounting hardware |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch/splice block |
Product Series | NGF |
Application | Used in NGF-style frames only |
Cable Exit Location | Rear, bottom side |
Color, front | Putty white |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Pigtail Assembly Type | 12-fiber, stranded |
Pigtails Included, quantity | 8 |
Rack Type | NGF |
Shelf Movement | Fixed |
Splice Trays Included, quantity | 6 |
Height | 558.8 mm | 22 in |
Width | 166.878 mm | 6.57 in |
Depth | 495.3 mm | 19.5 in |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 80%, non-condensing |
Qualification Standards | Telcordia GR-449-CORE |
Included | Mounting hardware |
Packaging quantity | 1 |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |