Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: CEX-WDM-MOD
NG4 Module, CEx 3, 6 circuits, LC/APC connectors
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America | 
| Product Type | Coexistence Element (CEx) | 
| Product Series | NG4 | 
| Circuits, quantity | 6 | 
| Location of Manufacturing | Waived per BABA waiver for BEAD Program | 
| Click on image to enlarge. | 
| Click on image to enlarge. | 
| Directivity, minimum | 50 dB | 
| Input Power, maximum | 200 mW | 
| Passband | GPON: 1290-1500 nm | RF: 1550-1560 nm | UPG: 1260-1280 nm, 1525-1540 nm & 1575-1650 nm | 
| Polarization Dependent Loss, maximum | 0.3 dB | 
| Polarization Mode Dispersion, maximum | 0 | 
| Insertion Loss, including connectors | COM to GPON: ≤ 0.8 dB | COM to RF: ≤ 1.2 dB | COM to UPG: ≤ 1.2 dB | 
| Isolation | COM to GPON: ≥ 30 dB | COM to RF: ≥ 30 dB | COM to UPG: ≥ 15 dB | 
| Return Loss, minimum | 50 dB | 
| Operating Temperature | -10 °C to +65 °C (+14 °F to +149 °F) | 
| Relative Humidity | 5%–95%, non-condensing | 
| Qualification Standards | Telcordia GR-63 | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America | 
| Product Type | Coexistence Element (CEx) | 
| Product Series | NG4 | 
| Circuits, quantity | 6 | 
| Location of Manufacturing | Waived per BABA waiver for BEAD Program | 
| Directivity, minimum | 50 dB | 
| Input Power, maximum | 200 mW | 
| Passband | GPON: 1290-1500 nm | RF: 1550-1560 nm | UPG: 1260-1280 nm, 1525-1540 nm & 1575-1650 nm | 
| Polarization Dependent Loss, maximum | 0.3 dB | 
| Polarization Mode Dispersion, maximum | 0 | 
| Insertion Loss, including connectors | COM to GPON: ≤ 0.8 dB | COM to RF: ≤ 1.2 dB | COM to UPG: ≤ 1.2 dB | 
| Isolation | COM to GPON: ≥ 30 dB | COM to RF: ≥ 30 dB | COM to UPG: ≥ 15 dB | 
| Return Loss, minimum | 50 dB | 
| Operating Temperature | -10 °C to +65 °C (+14 °F to +149 °F) | 
| Relative Humidity | 5%–95%, non-condensing | 
| Qualification Standards | Telcordia GR-63 | 
| Packaging quantity | 1 | 
| Click on image to enlarge. | 
| Click on image to enlarge. | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant |