Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: NG4-SPLTR-MODULES
NG4access® Module VAM, Splitter, 1x4, symmetrical split, singlemode, LC/APC, front, left, 4 circuits
Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Brand | NG4access® |
Product Series | FACT | NG4 |
Device Type | Plug-and-play module |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Access | Front |
Application | For use with NG4 access frames |
Interface, front | LC/APC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Tray Orientation | Left orientation |
Height | 13.21 mm | 0.52 in |
Width | 159.77 mm | 6.29 in |
Depth | 130.3 mm | 5.13 in |
Directivity, minimum | 55 dB |
Performance Grade | Grade O (PLC, low loss) |
Polarization Dependent Loss, maximum | 0.15 dB |
Uniformity, maximum | 0.85 dB |
Wavelength Range | 1260–1625 nm |
Insertion Loss, Splitter, maximum | 7.5 dB |
Return Loss, Connector, minimum | 55 dB |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Brand | NG4access® |
Product Series | FACT | NG4 |
Device Type | Plug-and-play module |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Access | Front |
Application | For use with NG4 access frames |
Interface, front | LC/APC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Tray Orientation | Left orientation |
Height | 13.21 mm | 0.52 in |
Width | 159.77 mm | 6.29 in |
Depth | 130.3 mm | 5.13 in |
Directivity, minimum | 55 dB |
Performance Grade | Grade O (PLC, low loss) |
Polarization Dependent Loss, maximum | 0.15 dB |
Uniformity, maximum | 0.85 dB |
Wavelength Range | 1260–1625 nm |
Insertion Loss, Splitter, maximum | 7.5 dB |
Return Loss, Connector, minimum | 55 dB |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |