Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: NG4-SPLTR-MODULES
NG4access® Module VAM, Splitter, 1x32, symmetrical split, singlemode, LC/APC, front, left, 1 circuit
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Brand | NG4access® |
| Product Series | FACT | NG4 |
| Device Type | Plug-and-play module |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Access | Front |
| Application | For use with NG4 access frames |
| Interface, front | LC/APC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Tray Orientation | Left orientation |
| Height | 13.21 mm | 0.52 in |
| Width | 159.77 mm | 6.29 in |
| Depth | 130.3 mm | 5.13 in |
| Directivity, minimum | 55 dB |
| Performance Grade | Grade O (PLC, low loss) |
| Polarization Dependent Loss, maximum | 0.2 dB |
| Uniformity, maximum | 1.9 dB |
| Wavelength Range | 1260–1625 nm |
| Insertion Loss, Splitter, maximum | 17.7 dB |
| Return Loss, Connector, minimum | 55 dB |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Brand | NG4access® |
| Product Series | FACT | NG4 |
| Device Type | Plug-and-play module |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Access | Front |
| Application | For use with NG4 access frames |
| Interface, front | LC/APC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Tray Orientation | Left orientation |
| Height | 13.21 mm | 0.52 in |
| Width | 159.77 mm | 6.29 in |
| Depth | 130.3 mm | 5.13 in |
| Directivity, minimum | 55 dB |
| Performance Grade | Grade O (PLC, low loss) |
| Polarization Dependent Loss, maximum | 0.2 dB |
| Uniformity, maximum | 1.9 dB |
| Wavelength Range | 1260–1625 nm |
| Insertion Loss, Splitter, maximum | 17.7 dB |
| Return Loss, Connector, minimum | 55 dB |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |