Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NG4access® Module VAM, Monitoring, 50/50, singlemode, LC/UPC, front, left, 4 circuits
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Monitoring module |
| Product Brand | NG4access® |
| Product Series | FACT | NG4 |
| Device Type | Plug-and-play module |
| Functionality | Splitting |
| Access | Front |
| Application | For use with NG4 access frames |
| Circuits, quantity | 4 |
| Interface, front | LC/UPC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Tray Orientation | Left orientation |
| Height | 13.21 mm | 0.52 in |
| Width | 159.77 mm | 6.29 in |
| Depth | 130.3 mm | 5.13 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Monitoring module |
| Product Brand | NG4access® |
| Product Series | FACT | NG4 |
| Device Type | Plug-and-play module |
| Functionality | Splitting |
| Access | Front |
| Application | For use with NG4 access frames |
| Circuits, quantity | 4 |
| Interface, front | LC/UPC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Tray Orientation | Left orientation |
| Height | 13.21 mm | 0.52 in |
| Width | 159.77 mm | 6.29 in |
| Depth | 130.3 mm | 5.13 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |