Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NG4-VCML2A470B00

Base Product: NG4-WDM-MODULES

  • Available in:
  • Latin America
  • North America

NG4access® Module VAM, CWDM, 4 channels, upgrade port, 2 circuits, LC/APC, left, 1471 nm starting channel, no test ports

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • VAMs increase fiber capacity and help troubleshooting or distributing signals to multiple subscribers
  • VAMs help enhance optical transport systems by providing flexible, easy to incorporate optical components into the network
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
  • Each end of a TracerLight patch cord features a flashing light source allowing technicians to visually trace individual patch cords
  • Serves businesses in a new commercial serving area
  • NOVUX™ compact closures come with a QR code link to product documentation and C-track

Product classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type CWDM module
Product Brand NG4access®
Product Series FACT | NG4

General Specifications

Device Type Plug-and-play module
Functionality Multiplexing
Application For use with NG4 access frames
Circuits, quantity 2
Interface, front LC/APC
Location of Manufacturing Waived per BABA waiver for BEAD Program
Tray Orientation Left orientation

Dimensions

Height 13.21 mm | 0.52 in
Width 159.77 mm | 6.29 in
Depth 130.3 mm | 5.13 in

Packaging and Weights

Packaging quantity 1

Product classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type CWDM module
Product Brand NG4access®
Product Series FACT | NG4

General Specifications

Device Type Plug-and-play module
Functionality Multiplexing
Application For use with NG4 access frames
Circuits, quantity 2
Interface, front LC/APC
Location of Manufacturing Waived per BABA waiver for BEAD Program
Tray Orientation Left orientation

Dimensions

Height 13.21 mm | 0.52 in
Width 159.77 mm | 6.29 in
Depth 130.3 mm | 5.13 in

Packaging and Weights

Packaging quantity 1