Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NG4access® MPO Module, multimode OM5, LC-MPO 1x24 fiber, ULL Polarity B, right exit (for MPO module)
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | NG4access® |
Product Series | NG4 |
Functionality | Breakout |
Application | NG4 MPO module |
Adapter Color | Lime green |
Adapters, quantity, front | 12 |
Body Style | Duplex |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, rear | MPO |
Total Fibers, quantity | 24 |
Total Ports, quantity, front | 24 |
Height | 13.21 mm | 0.52 in |
Width | 159.77 mm | 6.29 in |
Depth | 130.3 mm | 5.13 in |
Click on image to enlarge. |
Fiber Type | OM5 |
Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Relative Humidity | Up to 85%, non-condensing |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | NG4access® |
Product Series | NG4 |
Functionality | Breakout |
Application | NG4 MPO module |
Adapter Color | Lime green |
Adapters, quantity, front | 12 |
Body Style | Duplex |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, rear | MPO |
Total Fibers, quantity | 24 |
Total Ports, quantity, front | 24 |
Height | 13.21 mm | 0.52 in |
Width | 159.77 mm | 6.29 in |
Depth | 130.3 mm | 5.13 in |
Fiber Type | OM5 |
Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Relative Humidity | Up to 85%, non-condensing |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Click on image to enlarge. |