Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NG4access® Adapter Pack Universal Kit, 2 blocks with 4 MPO Adapter positions each, Method A (key up/down)
| Regional Availability | Latin America | North America |
| Product Brand | NG4access® |
| Product Series | FACT | NG4 |
| Application | For use with NG4 panels |
| Adapters, quantity, front | 4 |
| Body Style | Simplex | Straight orientation |
| Color, front | Putty white |
| Total Ports, quantity, front | 48 |
| Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
| Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Latin America | North America |
| Product Brand | NG4access® |
| Product Series | FACT | NG4 |
| Application | For use with NG4 panels |
| Adapters, quantity, front | 4 |
| Body Style | Simplex | Straight orientation |
| Color, front | Putty white |
| Total Ports, quantity, front | 48 |
| Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
| Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |