Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NG4access® Adapter Pack Universal Kit, 2 blocks with 12 LC Adapter positions each
Regional Availability | Latin America | North America |
Product Brand | NG4access® |
Product Series | FACT | NG4 |
Application | For use with NG4 panels |
Adapters, quantity, front | 6 |
Body Style | Duplex | Straight orientation |
Color, front | Putty white |
Total Ports, quantity, front | 12 |
Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Latin America | North America |
Product Brand | NG4access® |
Product Series | FACT | NG4 |
Application | For use with NG4 panels |
Adapters, quantity, front | 6 |
Body Style | Duplex | Straight orientation |
Color, front | Putty white |
Total Ports, quantity, front | 12 |
Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |