Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: FACT-PATCH-CHASSIS
FACT® Fiber Optic High Density Patch Chassis, gray, 1E high, 72-port, singlemode, holding 2 hinged trays loaded with LC adapterpacks to be used with 1.2 mm simplex patch cords
| Portfolio | CommScope® |
| Product Brand | FACT® |
| Product Series | FACT |
| Functionality | Patching |
| Application | Compatible with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional) |
| Color | Gray |
| Growth Configuration | Fully loaded |
| Patch Cord Routing | Left sided | Right sided |
| Rack Type | FACT |
| Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-30 |
| Height | 30.95 mm | 1.219 in |
| Width | 524 mm | 20.63 in |
| Depth | 283 mm | 11.142 in |
| Click on image to enlarge. |
| Fiber Mode | Singlemode |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
| Flammability Rating | UL 94 V-0 |
| Included | Mounting hardware for FACT frame |
| Packaging quantity | 1 |
| Portfolio | CommScope® |
| Product Brand | FACT® |
| Product Series | FACT |
| Functionality | Patching |
| Application | Compatible with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional) |
| Color | Gray |
| Growth Configuration | Fully loaded |
| Patch Cord Routing | Left sided | Right sided |
| Rack Type | FACT |
| Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-30 |
| Height | 30.95 mm | 1.219 in |
| Width | 524 mm | 20.63 in |
| Depth | 283 mm | 11.142 in |
| Fiber Mode | Singlemode |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
| Flammability Rating | UL 94 V-0 |
| Included | Mounting hardware for FACT frame |
| Packaging quantity | 1 |
| Click on image to enlarge. |