Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: FACT-NG4-CHASSIS
FACT® NG4 Fiber Chassis, gray with 8 unloaded trays, 4E high, for holding 16 NG4 adapter packs or 16 NG4 MPO modules or 8 NG4 cabled LC/SC modules or 8 NG4 value added modules
Portfolio | CommScope® |
Product Brand | FACT® |
Product Series | FACT |
Functionality | Multiplexing | Patching | Splitting |
Application | Compatible with FIST-GR3-style frames |
Color | Gray |
Growth Configuration | Unloaded |
Patch Cord Routing | Left sided | Right sided |
Rack Type | EIA 19 in |
Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-30 |
Height | 123.8 mm | 4.874 in |
Width | 524 mm | 20.63 in |
Depth | 283 mm | 11.142 in |
Click on image to enlarge. |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
Flammability Rating | UL 94 V-0 |
Included | Mounting hardware for FACT frame |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Portfolio | CommScope® |
Product Brand | FACT® |
Product Series | FACT |
Functionality | Multiplexing | Patching | Splitting |
Application | Compatible with FIST-GR3-style frames |
Color | Gray |
Growth Configuration | Unloaded |
Patch Cord Routing | Left sided | Right sided |
Rack Type | EIA 19 in |
Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-30 |
Height | 123.8 mm | 4.874 in |
Width | 524 mm | 20.63 in |
Depth | 283 mm | 11.142 in |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
Flammability Rating | UL 94 V-0 |
Included | Mounting hardware for FACT frame |
Packaging quantity | 1 |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |