Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760239977 | FACT-3ENG4

Base Product: FACT-NG4-CHASSIS

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® NG4 Fiber Chassis, gray with 6 unloaded trays, 3E high, for holding 12 NG4 adapter packs or 6 NG4 MPO modules or 6 NG4 cabled LC/SC modules or 6 NG4 value added modules

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Reduced installation and maintenance time via the toolless snap-on design supporting both interconnect and cross-connect applications
  • Flexible customization enabled by 4 chassis types (patch-only, patch-splice, pre-cabled and splice-only) to support all ODF applications
  • High density through the single FACT element height (1E) being 30% less tall compared to the industry standard panel height (1HU)
  • Designed for use with the all-purpose all-front-access FACT frames and FIST-GR3 frames supporting up to 2,688 LC or 1,344 SC connections in a single frame (FACT-IC frame 2880 LC or 1440 SC)
  • Fully customizable for patch-patch, splice-patch or for the storage of un-terminated (dark) fibers

Product classification

Portfolio CommScope®
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Multiplexing | Patching | Splitting
Application Compatible with FIST-GR3-style frames
Color Gray
Growth Configuration Unloaded
Patch Cord Routing Left sided | Right sided
Rack Type EIA 19 in
Transmission Standards ETSI EN 300 019-1-3 | IEC 61300-3-30

Dimensions

Height 92.85 mm | 3.656 in
Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +176 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware for FACT frame
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Portfolio CommScope®
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Multiplexing | Patching | Splitting
Application Compatible with FIST-GR3-style frames
Color Gray
Growth Configuration Unloaded
Patch Cord Routing Left sided | Right sided
Rack Type EIA 19 in
Transmission Standards ETSI EN 300 019-1-3 | IEC 61300-3-30

Dimensions

Height 92.85 mm | 3.656 in
Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +176 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware for FACT frame
Packaging quantity 1
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant