Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760239899 | FACT-ACCCTUMIFC

Base Product: FACT-CHASSIS-ACCESSORIES

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® Cable Termination Unit (CTU) for IFC-cables with max.diameter of 8.5mm for one or 6 mm for two cables

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Designed for termination of cables directly onto the FACT panel, allowing the installer to preterminate cables outside the frame
  • Cable termination kits enable quick and easy termination of most cable sizes and types
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Guarantees mechanical protection and fiber management for indoor and outdoor cable

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Brand FACT®
Product Series FACT

General Specifications

Application For use with FACT panels

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Brand FACT®
Product Series FACT

General Specifications

Application For use with FACT panels

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant