Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760239897 | FACT-ACCCTULLT

Base Product: FACT-CHASSIS-ACCESSORIES

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® Cable Termination Unit (CTU) for one cable with max. diameter of 15 mm or one flex tube of 12-16 mm (with transparent cover)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Designed for termination of cables directly onto the FACT panel, allowing the installer to preterminate cables outside the frame
  • Cable termination kits enable quick and easy termination of most cable sizes and types
  • Multiport Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Fully customizable for patch-patch, splice-patch or for the storage of un-terminated (dark) fibers

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Brand FACT®
Product Series FACT

General Specifications

Application For use with FACT panels

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Brand FACT®
Product Series FACT

General Specifications

Application For use with FACT panels

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant