Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

UJGQPUCT8

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • Europe
  • India
  • Latin America
  • Middle East/Africa
  • North America

Ultra Low Loss (ULL) Singlemode MPO8 (Non-Pinned) to unconnectorized, Fiber Trunk Cable Assembly, 8-Fiber, Dual Rated (OFNR/LSZH)

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of UJGQPUCT8 by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Jacket Color Breakout Length/Option Cord Length    
No configured items found.

Product classification

Regional Availability Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber trunk cable assembly
Product Brand SYSTIMAX ULL | Propel
Ordering Note For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Connector A, quantity 1
Color, boot A Gray
Color, connector A Green
Connector B, quantity 0
Construction Type Stranded
Furcation Color Yellow
Interface, Connector A MPO-08/APC Female
Interface, Connector B Unterminated
Jacket Color Yellow
Polarity Method B Enhanced (ULL)
Fibers per Subunit, quantity 8
Total Fibers, quantity 8

Dimensions

Breakout Length 22 in
Cable Assembly Length Range (m) 3 – 305
Cable Assembly Length Range (ft) 10 – 999

Ordering Tree

Click on image to enlarge.

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2, TeraSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Dual Rated LSZH/Riser | Indoor

Regulatory Compliance/Certifications

Agency Classification
ANATEL Compliant
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product classification

Regional Availability Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber trunk cable assembly
Product Brand SYSTIMAX ULL | Propel
Ordering Note For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Connector A, quantity 1
Color, boot A Gray
Color, connector A Green
Connector B, quantity 0
Construction Type Stranded
Furcation Color Yellow
Interface, Connector A MPO-08/APC Female
Interface, Connector B Unterminated
Jacket Color Yellow
Polarity Method B Enhanced (ULL)
Fibers per Subunit, quantity 8
Total Fibers, quantity 8

Dimensions

Breakout Length 22 in
Cable Assembly Length Range (m) 3 – 305
Cable Assembly Length Range (ft) 10 – 999

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2, TeraSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Dual Rated LSZH/Riser | Indoor
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ANATEL Compliant
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system