Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Ultra High Density 2U Fiber Shelf Rear Door, silver
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Series | UD |
Rack Units | 2 |
Height | 88.9 mm | 3.5 in |
Width | 385.064 mm | 15.16 in |
Depth | 23.622 mm | 0.93 in |
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | Steel |
Flammability Rating | UL 94 V-0 |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Series | UD |
Rack Units | 2 |
Height | 88.9 mm | 3.5 in |
Width | 385.064 mm | 15.16 in |
Depth | 23.622 mm | 0.93 in |
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | Steel |
Flammability Rating | UL 94 V-0 |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |