Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: UDS-PANELS
UDS 6RU splice panel, 432 duplex LC/UPC ports, Enhanced Method B, White, ULL
| Portfolio | CommScope® |
| Product Series | UDS |
| Application | Preloaded with 36 UDS modules |
| Color | White |
| Pigtail Assembly Type | 12-fiber, ribbon |
| Pigtails Included, quantity | 72 |
| Splice Trays Included, quantity | 6 |
| Height | 266.7 mm | 10.5 in |
| Width | 444.5 mm | 17.5 in |
| Depth | 609.6 mm | 24 in |
| Insertion Loss, maximum | 0.25 dB |
| Safety Standard | cUL US 1863 |
| Weight, net | 20.412 kg | 45 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
| Portfolio | CommScope® |
| Product Series | UDS |
| Application | Preloaded with 36 UDS modules |
| Color | White |
| Pigtail Assembly Type | 12-fiber, ribbon |
| Pigtails Included, quantity | 72 |
| Splice Trays Included, quantity | 6 |
| Height | 266.7 mm | 10.5 in |
| Width | 444.5 mm | 17.5 in |
| Depth | 609.6 mm | 24 in |
| Insertion Loss, maximum | 0.25 dB |
| Safety Standard | cUL US 1863 |
| Weight, net | 20.412 kg | 45 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |