Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: EPX-PANELS
EPX 3U Splicing Fiber Panel accepts up to 7 EPX splice trays providing up to 336 single fiber splicing or up to 1008 ribbon fiber splicing
Portfolio | CommScope® |
Product Series | EPX |
Color | Black |
Height | 177 mm | 6.969 in |
Width | 482.6 mm | 19 in |
Depth | 434.1 mm | 17.091 in |
Flammability Rating | UL 94 V-0 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Portfolio | CommScope® |
Product Series | EPX |
Color | Black |
Height | 177 mm | 6.969 in |
Width | 482.6 mm | 19 in |
Depth | 434.1 mm | 17.091 in |
Flammability Rating | UL 94 V-0 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |