Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
G2 1U Sliding Faceplate Panel
| Regional Availability Note | Discontinued in all other regions since December 14, 2019 and replaced by 760234738 | SD-1U-FX-UP in North America, Latin America and EMEA | 
| Portfolio | CommScope® | 
| Application | Accepts one G2 front faceplate | Accepts two RoloSplices with three trays each | 
| Color | Black | 
| Height | 44.45 mm | 1.75 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 457.2 mm | 18 in | 
| Finish | Powder coated | 
| Material Type | Steel | 
| Weight, net | 4.082 kg | 9 lb | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
| Regional Availability Note | Discontinued in all other regions since December 14, 2019 and replaced by 760234738 | SD-1U-FX-UP in North America, Latin America and EMEA | 
| Portfolio | CommScope® | 
| Application | Accepts one G2 front faceplate | Accepts two RoloSplices with three trays each | 
| Color | Black | 
| Height | 44.45 mm | 1.75 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 457.2 mm | 18 in | 
| Finish | Powder coated | 
| Material Type | Steel | 
| Weight, net | 4.082 kg | 9 lb | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted |