Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
EHD-1U Pre-stubbed Patch Panel with LC/UPC Adapter and 144f I/O, Riser/LSZH rollable ribbon cable, right cable entry, singlemode with cable length in meters from 25m to 400m in 25m increments
Configure and display product variants of HCC0-1ADDL0A by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Cable Length | ||
|---|---|---|---|
| No configured items found. | |||
| Portfolio | CommScope® |
| Product Series | EHD |
| Color | Black |
| Interface, rear | Stub tail |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 465.84 mm | 18.34 in |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 | OS2 |
| Insertion Loss, maximum | 0.35 dB |
| Safety Standard | UL 60950 |
| Portfolio | CommScope® |
| Product Series | EHD |
| Color | Black |
| Interface, rear | Stub tail |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 465.84 mm | 18.34 in |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 | OS2 |
| Insertion Loss, maximum | 0.35 dB |
| Safety Standard | UL 60950 |