Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: EHD-PANELS
SYSTIMAX® EHD 1U sliding tray fiber panel with front access only. Accepts (6) single high NG4 VAM style modules (front connectors only).
| Portfolio | CommScope® | 
| Product Series | EHD | 
| Application | Accepts single high standard NG4 modules | 
| Color | Black | 
| Height | 44.45 mm | 1.75 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 342.9 mm | 13.5 in | 
| Weight, net | 5.262 kg | 11.6 lb | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
| Portfolio | CommScope® | 
| Product Series | EHD | 
| Application | Accepts single high standard NG4 modules | 
| Color | Black | 
| Height | 44.45 mm | 1.75 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 342.9 mm | 13.5 in | 
| Weight, net | 5.262 kg | 11.6 lb | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
 
                     
                     
                    