Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: CHD-PANELS
SYSTIMAX® CHD 2U sliding tray fiber panel, accepts (24) CHD ULL modules, splice cassettes or MPO panels, providing up to 144 duplex LC ports or up to 144 MPO ports, black, High Speed Migration
| Portfolio | CommScope® |
| Product Series | CHD |
| Application | Accepts 24 CHD Universal Modules, or CHD MPO/LC adapter packs |
| Color | Black |
| Height | 88.9 mm | 3.5 in |
| Width | 482.6 mm | 19 in |
| Depth | 538.48 mm | 21.2 in |
| Weight, net | 8.8 kg | 19.4 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Portfolio | CommScope® |
| Product Series | CHD |
| Application | Accepts 24 CHD Universal Modules, or CHD MPO/LC adapter packs |
| Color | Black |
| Height | 88.9 mm | 3.5 in |
| Width | 482.6 mm | 19 in |
| Depth | 538.48 mm | 21.2 in |
| Weight, net | 8.8 kg | 19.4 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |