Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
TFP Fiber Optic Module, MPO, 24-fiber, MPO-LC, Multimode, OM3, left, aqua
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Series | TFP |
Functionality | Breakout |
Application | For use with TFP panels |
Adapter Color | Aqua |
Adapters, quantity, front | 12 |
Adapters, quantity, rear | 2 |
Body Style | Duplex | Left orientation |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, rear | MPO |
Interface Feature, rear | Standard |
Total Ports, quantity, front | 24 |
Height | 33.53 mm | 1.32 in |
Width | 176.02 mm | 6.93 in |
Depth | 143 mm | 5.63 in |
Fiber Type | OM3 |
Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Series | TFP |
Functionality | Breakout |
Application | For use with TFP panels |
Adapter Color | Aqua |
Adapters, quantity, front | 12 |
Adapters, quantity, rear | 2 |
Body Style | Duplex | Left orientation |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, rear | MPO |
Interface Feature, rear | Standard |
Total Ports, quantity, front | 24 |
Height | 33.53 mm | 1.32 in |
Width | 176.02 mm | 6.93 in |
Depth | 143 mm | 5.63 in |
Fiber Type | OM3 |
Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |