Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RMG-12MPOFQ4

Base Product: RMG-MODULES

  • Available in:
  • Asia
  • Latin America
  • North America

RMG Fiber Optic Module, 12-fiber, MPO-LC, Multimode, OM4, aqua adapters

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Asia | Latin America | North America
Portfolio CommScope®
Product Type Fiber module
Product Series RMG

General Specifications

Functionality Breakout
Application For use with RMG panels
Adapter Color Aqua
Adapters, quantity, front 3
Adapters, quantity, rear 1
Body Style Quad | Straight orientation
Color, front Black
Color, housing Black
Color, rear Black
Interface, rear MPO
Interface Feature, rear Standard
Total Ports, quantity, front 12

Dimensions

Height 28.45 mm | 1.12 in
Width 129.03 mm | 5.08 in
Depth 115.82 mm | 4.56 in

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability Asia | Latin America | North America
Portfolio CommScope®
Product Type Fiber module
Product Series RMG

General Specifications

Functionality Breakout
Application For use with RMG panels
Adapter Color Aqua
Adapters, quantity, front 3
Adapters, quantity, rear 1
Body Style Quad | Straight orientation
Color, front Black
Color, housing Black
Color, rear Black
Interface, rear MPO
Interface Feature, rear Standard
Total Ports, quantity, front 12

Dimensions

Height 28.45 mm | 1.12 in
Width 129.03 mm | 5.08 in
Depth 115.82 mm | 4.56 in

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Building Information Modeling (BIM) Objects