Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: CHD-ADAPTER-PACKS
CHD Distribution adapter Pack, Multimode OM5, 6 LC duplex with dust plugs
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Series | CHD |
Shuttered | No |
Total Ports, quantity | 12 |
Height | 12.45 mm | 0.49 in |
Width | 83.82 mm | 3.3 in |
Depth | 59.69 mm | 2.35 in |
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Series | CHD |
Shuttered | No |
Total Ports, quantity | 12 |
Height | 12.45 mm | 0.49 in |
Width | 83.82 mm | 3.3 in |
Depth | 59.69 mm | 2.35 in |
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |