Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Adapter Pack, singlemode, 6 simplex ports, SC/UPC, blue
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Adapters, quantity, front | 6 |
Body Style | Simplex | Straight orientation |
Color, front | Black |
Total Ports, quantity, front | 6 |
Height | 29.21 mm | 1.15 in |
Width | 129.54 mm | 5.1 in |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Adapters, quantity, front | 6 |
Body Style | Simplex | Straight orientation |
Color, front | Black |
Total Ports, quantity, front | 6 |
Height | 29.21 mm | 1.15 in |
Width | 129.54 mm | 5.1 in |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |