Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-DN
Fiber drop cable, FTTH, 1 fiber, Singlemode G.657.A2, Gel-filled, Meters jacket marking, White jacket color, Dca flame rating
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
Cable Type | Tight buffer |
Construction Type | Non-armored | Ultra Low Loss (ULL) trunk/extension/cross-connect, indoor |
Subunit Type | Gel-filled |
Inner Jacket Color | White |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810009824/DB 1X A2 SM LSZH EN50575 CLASS D [SERIAL NUMBER] [METRE MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 1 |
Cable Length | 3280 m | 10761.155 ft |
Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
Diameter Over Jacket | 5 mm | 0.197 in |
Click on image to enlarge. |
Minimum Bend Radius, loaded | 82.5 mm | 3.248 in |
Minimum Bend Radius, unloaded | 27.5 mm | 1.083 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 25 cycles |
Twist Test Method | IEC 60794-1 E7 |
Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Drop | Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen |
Jacket UV Resistance | UV stabilized |
Cable weight | 30 kg/km | 20.159 lb/kft |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
Cable Type | Tight buffer |
Construction Type | Non-armored | Ultra Low Loss (ULL) trunk/extension/cross-connect, indoor |
Subunit Type | Gel-filled |
Inner Jacket Color | White |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810009824/DB 1X A2 SM LSZH EN50575 CLASS D [SERIAL NUMBER] [METRE MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 1 |
Cable Length | 3280 m | 10761.155 ft |
Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
Diameter Over Jacket | 5 mm | 0.197 in |
Minimum Bend Radius, loaded | 82.5 mm | 3.248 in |
Minimum Bend Radius, unloaded | 27.5 mm | 1.083 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 25 cycles |
Twist Test Method | IEC 60794-1 E7 |
Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Drop | Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen |
Jacket UV Resistance | UV stabilized |
Cable weight | 30 kg/km | 20.159 lb/kft |
Click on image to enlarge. |